??
Catalog navigation
CAD model selection
HELP_VARIABLE
Part Number
039103
Number Of Bolts
Shaft Size
2-3/16 Inch
Series
513
Description
P2B513-USAF-203TTAH
Triple Tect
4-23/32 Inch
L-1
2-17/32 Inch
A1
4-41/64 Inch
B
11 Inch
C
3-1/8 Inch
DMIN
8-1/8
DMAX
9-1/2
E
1-7/8 Inch
F
5/8 Inch
H
1-1/32 Inch
J
5-15/16 Inch
K
2-5/32 Inch
M
3 Inch
P
6-1/2 Inch
Q
1-3/8 Inch
S
5/32 Inch
W
1-7/64 Inch
X
1-21/32 Inch
Y
25/32 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.